Door Stop Kit
Hover to magnify image or click to enlarge
Door Stop Kit
The Comline Door Stop Kit is a self-actuating product that secures doors in the open position. It mounts to the top or bottom of cabinet door. The mounting hardware is also included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Comline Door Stop Kit is a self-actuating product that secures doors in the open positionmounts to the top or bottom of cabinet door. The mounting hardware is also included.
- Mounts to the top or bottom of cabinet door
- Mounting hardware included
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.