Skip to main content

Please Select Your Country/Language Preferences

SYSPENDVLMotArmPair Product Photo Hover to magnify image or click to enlarge

Syspend VL-Motion Arm Type 4

Syspend VL-Motion Arm is a vertical motion pendant arm to effortlessly lift, lower and reposition HMI enclosure. Gas spring counterbalance can be adjusted for loads of 30-100 lb. Release handle and locking mechanism are ideal for applications where machine vibration is a concern. Release handle is included in the arm and is required to operate the arm.

Read more Read less

Industry Standards

Maintains NEMA Type 4 and 12 and IEC IP66 enclosure rating when properly installed per HOFFMAN instructions.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.