Skip to main content

Please Select Your Country/Language Preferences

JBS-100-ECx Electronic Thermostat Series Hover to magnify image or click to enlarge

JBS-100-ECx Electronic Thermostat Series

nVent RAYCHEM JBS-100 series combines a single-entry power connection with an electronic line sensing controller, providing local control of single circuit nVent RAYCHEM polymeric or mineral insulated (MI) cables in non-hazardous locations. Includes digital display of temperatures and alarm conditions. Pipe or wall mounted versions available, with replacement kits.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Depth 3.5 in
NEMA Rating 4X
Height 6.3 in
Width 6.3 in
Current Rating 30 A
Depth 89 mm
Supply Voltage 100 – 277 V
Height 160 mm
Width 160 mm
Thermostat Type Electronic
Material Fiber-Reinforced Plastic
Area Classification Non-Hazardous
Data Copied
Metric   |   Imperial
Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing