Double Protection Cables Entry For Wall Mounted Enclosures, CED
Hover to magnify image or click to enlarge
Double Protection Cables Entry For Wall Mounted Enclosures, CED
The rubber cable gland is easy to mount, and, cables and pipes can be pulled through easily without tools, ensuring that the enclosure's protection degree is maintained.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: The rubber grommet is very simple to use. The installation does not require tools, which in turn means lower work cost. The “pushout” membrane is a permanent seal until it is penetrated by a cable or pipe. Suitable for holes in materials of 0.5 to 4 mm thickness.
- Material: EPDM, halogen free.
- Temperature resistance: -40 ºC to +110 ºC.
- Finish: RAL 7035.
- Protection: IP 67.
- The protection degree is maintained if the outside layer fails due to damage or external circumstances
- The double layer sock is the optimal solution if the outside layer is exposed to external circumstances such as high pressure water
- A potential disadvantage of the double layer however is that cables only pass through straight
- A single layer sock is available (CES) to allow cable passing through with an angle but the protection degree might be at risk if this single layer fails
Specifications
Material | EPDM |
Color | Light Gray |
Color Code | RAL 7035 |
Finish | Smooth |
Installation Manual / Instruction Sheet
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.