Skip to main content

Please Select Your Country/Language Preferences

nVent CADDY Speed Link Light Pack Hover to magnify image or click to enlarge

nVent CADDY Speed Link Light Pack with Wedge Anchor

The nVent CADDY Speed Link Light Pack with Wedge Anchor includes a precut length of 1mm wire rope riveted to a wedge anchor together with an ultra-low-profile locking device. Contractors can quickly and safely install it to the concrete ceiling to support and secure lighting and signage.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Static Load Safety Factor 5:1
Material Steel;Brass
Finish Electrogalvanized
Data Copied
Metric   |   Imperial
Drill Bit Diameter 0.24"
Drill Hole Depth 1.22"
Drill Bit Diameter 6mm
Drill Hole Depth 31mm
Embedment Depth 0.98" Min
Embedment Depth 25 mm Min

Diagrams

Application images Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy