Handles, UDH-C
Hover to magnify image or click to enlarge
Handles, UDH-C
This swing handle will allow the enclosure to be easily opened and limits access to unauthorized personnel through the different locking options, that also includes padlocks.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Handle to replace the standard lock in UCP/UCPT enclosures. For the handle UDH2C, UDH2CS and UDH3C, machining is required. UDH1C is supplied with 2 keys.
- Delivery: 1 piece with mounting accessories.
- UDH1C is supplied with 2 keys
- Swing handle for polyester wall mounted enclosures
- The handle replaces the standard modular or compact polyester wall mounted enclosure handle/lock and offers many key or padlocking options
- Locking handles with compatible keys maybe selected due to the specification set by the end user
- The security of the enclosure can be increased by using additional padlocks
- Machining is required for compact polyester wall mounted enclosures
- Locking inserts, LSSU must be ordered separately
- Description: UDH0C - Neutral handle; UDH1C - Handle with key E2432; UDH2C - Handle for half cylinder; UDH2CS - Small handle for half cylinder (to be used for UCP320/UCP430)
Specifications
Color | Black |
Material | Mild Steel |
Finish | Textured |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.