Cable Runway Modular Triangle Support Bracket Kit
Hover to magnify image or click to enlarge
Cable Runway Modular Triangle Support Bracket Kit
The Cable Runway Modular Triangle Support Bracket Kit secures and supports ladder rack to a wall. The design features three bracket support arms that easily attach to each other with quick-release pins and fold down to ease assembly. Each model accommodates two ladder rack widths. The kit includes one modular bracket assembly, three quick-release pins and two J-bolts with washers and nuts. The bracket is made of painted steel with plated hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The Cable Runway Modular Triangle Support Bracket Kit secures and supports ladder rack to a wall
- The design features three bracket support arms that easily attach to each other with quick-release pins and fold down to ease assembly
- Each model accommodates two ladder rack widths
- The kit includes one modular bracket assembly, three quick-release pins and two J-bolts with washers and nuts
- The bracket is made of painted steel with plated hardware
Specifications
2D DXF
3D Step
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.