Skip to main content

Please Select Your Country/Language Preferences

ExternalDataPocketGroup Product Photo Hover to magnify image or click to enlarge

External Data Pocket Type 4 4X and 12

Mounted on the exterior of an enclosure, Data Pockets allow access to system documentation without having to open the enclosure door

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997 (MS)

cUL Listed per C22.2 No. 94; Type 4, 12; File No. E61997 (MS)

UL 508A Listed; Type 4, 4X, 12; File No. E61997 (SS)

cUL Listed per C22.2 No. 94; Type 4, 4X, 12; File No. E61997 (SS)

Mild Steel Models:

NEMA/EEMAC Type 4, 12

IEC 60529, IP66

Stainless Steel Models:

NEMA/EEMAC Type 4, 4X, 12

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.