Wall fixing brackets, CCB
Hover to magnify image or click to enlarge
Wall fixing brackets, CCB
These brackets allow for fixing the enclosure to a vertical surface, in situations where it is top heavy, or when floor fixation is not adequate to prevent it from falling over.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: To fix the enclosure to the wall by using M12 screws on the top of the enclosure. Prevents the enclosure from tipping over e.g. on board ships. Compatible with combinable and compact mild steel floor standing enclosure ranges.
- Material: 3 mm zinc plated steel.
- Pack quantity: 2 pieces.
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.