Copper-Bonded Ground Rod, Threaded
Hover to magnify image or click to enlarge
Copper-Bonded Ground Rod, Threaded
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Related Products
Features
- Cold-rolled threads with continuous, unbroken grain flows preserve copper coating and are stronger than cut threads
- 99.9% pure electrolytic copper coating
- Rods have a high carbon steel core and tip that provide superior strength when driving
- Copper coating will not crack when bent or tear when driven
- Minimum copper coating of 10 mils on rods listed to UL® 467
- nVent ERICO name, length, diameter and part number is roll-stamped within 12" (304,8 mm) of chamfered end
- UL logo and control number where applicable stamped on each rod for easy inspection after installation
Specifications
Material | Copper-Bonded Steel |
Thread Location | Pointed and Chamfered Ends |
Tensile Strength | 552 MPa Min |
Tensile Strength | 80000 lbf/in² Min |
Brochure
Catalog
Certifications
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
CSA 46866
CSA C22.2 No. 0, CSA C22.2 No. 41
CSA-US 46866
ANSI/UL 467
BBJ Z/12/017/21
English,Polish
EN 62561-2
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including nickel, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.