Separation Plate Brackets, CCJ
Hover to magnify image or click to enlarge
Separation Plate Brackets, CCJ
Identical separation plate brackets can be used for all different separation plate sizes, which means greater universality and less stock is required for panel builders and wholesalers.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Mounted to the enclosure's frame. Can be used on both vertical and the horizontal profiles.
- Material: 3 mm zinc plated steel.
- Pack quantity: 6 brackets with mounting accessories.
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.