nVent CADDY Macrofix Plus Insulated, 19–25 mm OD, M8, M10 Rod
Hover to magnify image or click to enlarge
nVent CADDY Macrofix Plus Insulated, 19–25 mm OD, M8, M10 Rod
Catalog#: MFP025
Details
Application images
Resources
CAD
Video
Features
- Increased opening angle easily accommodates all standard-sized pipes
- Quick locking system prevents the hanger from accidently opening when pipe is moved or adjusted
- Quick locking system easily closes with one hand
- Return-lip on the hanger prevents the rubber from detaching, eliminating rework during installation
- Thread impression retains quick locking captive screw and prevents it from falling out during installation
- Combo head bolt works with slotted, hex, or Phillips drivers
- Longer ears position the screw farther from the hanger, improving tool clearance when the screw is tightened
- Combination nut can be attached to M8 or M10 threaded rod, simplifying material handling
- Screw length has been optimized to accommodate an increased pipe range, reducing inventory
- Category II noise reduction according to DIN EN ISO 3822-1
- Compliant for sound insulation design according to DIN 4109
- Reaction-to-fire classification is "E" in compliance with DIN EN 13501-1
Specifications
PRODUCT ATTRIBUTES
Brochure
Installation Manual / Instruction Sheet
Test Report
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.