Skip to main content

Please Select Your Country/Language Preferences

A10000019 Hover to magnify image or click to enlarge

Connection Kit, Cold Applied, for PI Heaters, ATEX

nVent RAYCHEM CS-150-xx-PI are a range of low profile, under-insulation power connection or splice for polymer insulated (PI) series heating cables, using two component silicone compound to provide durable and flexible moisture proof encapsulation. Available in 3 versions, to allow robust & reliable connections up to 125A and approved for use in hazardous area. The internal electrical connection is by nickel plated crimps, specifically designed to provide reliable electrical connections over a very wide temperature range.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Operating Temperature 200 °C
Max Operating Temperature 392 °F
Connection Type Cold Applied
Area Classification Non-Hazardous; Hazardous
IP Rating IP65
Voltage Rating 750 V max
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing