ProLine Containment System Express Adjustable Mounting Post
Hover to magnify image or click to enlarge
ProLine Containment System Express Adjustable Mounting Post
Serves as vertical support structure for the attachment of containment doors and rack gap panels.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Mounts to floor tiles with framing channels and lock nuts for secure installation (can also be installed on a slab floor)
- Enables the use of containment doors and/or rack gap panels in uneven rows
- Can be adjusted to different height positions (42U-50U)
- Express containment system includes magnetic mounting for quick-install
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.