Skip to main content

Please Select Your Country/Language Preferences

Accp17 Product Photo Hover to magnify image or click to enlarge

Gland Plate 16 Gauge Type 12

Gland plate, Type 12, 16 Gauge provides a removable cable egress and entry plate while maintaining enclosure rating of UL Type 12. Easily installed by cutting a rectangular opening in the enclosure and tightening the wing nuts.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.