Sequestr High-Amp External Disconnect Type 4 and 12
Isolate high-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power. When the disconnect handle is turned OFF, there is no live power on the load side cables passing through to the main enclosure. The Sequestr enclosure is sized for use with up to 800A cable operated disconnect switches or breakers dependent on NEC 430.10(B), and is designed to fit with bulletins A34, A35, A28, A21 and A4L3D main enclosures. Refer to installation manual for configuration mounting and hole pattern.
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
NEMA/EEMAC Type 4, 12, 13
IEC 60529, IP66
Features
- Seams continuously welded and ground smooth
- Interlocks with doors of main enclosure when the disconnect handle is powered ON to prevent opening when energized
- Disconnect handle mounts on main enclosure
- Designed to house cable-operated disconnect switches or breakers for mounting flexibility
- Maintains UL Type rating of main enclosure
- Quarter-turn, slotted 3-point latch installed; padlocking handle shipped loose to provide additional level of security
- Conductive back panel included
- Hinged on right side
- Removable door with hidden hinges for clean, aesthetic appearance
- Bonding provision on door
- Mounting and interlocking hardware included
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.