Rack-to-Runway Mounting Plate Kit, Fits 6.00/12.00, Black, Steel
Hover to magnify image or click to enlarge
Rack-to-Runway Mounting Plate Kit, Fits 6.00/12.00, Black, Steel
Catalog#: LRRMPBLK
The Rack-to-Runway Mounting Plate Kit secures ladder rack to the top of equipment racks. The plate is designed for mounting either parallel or perpendicular to the rack. The kit includes plated mounting hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Rack-to-Runway Mounting Plate Kit secures ladder rack to the top of equipment racks
- The plate is designed for mounting either parallel or perpendicular to the rack
- The kit includes plated mounting hardware
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.