Skip to main content

Please Select Your Country/Language Preferences

F22WE225_Elbow, Commercial > Cable and Wire Management > Feed-Through Wire Way > NEMA Type 12 > 22.50-Degree Elbow, F22WE225, F44WE225, F66WE225, F88WE225 Hover to magnify image or click to enlarge

Elbow 22.50-Degree Feed-Through

Feed-Through 22.50-Degree Elbows are used for continuous runs with 22.50-degree turns. Connects to other wireway sections and fittings and protects wires and cables against dust in a broad range of industrial applications.

Read more Read less

Industry Standards

Certified by Canadian Standards Association.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.