Frame Pull-Out Shelf
Hover to magnify image or click to enlarge
Frame Pull-Out Shelf
Frame Pull-Out Shelf allows easy access to shelf-mounted devices. The shelf has 12 gauge steel supports. The shelf mounts to the front and rear frame uprights. The load rating is 110 lb. (50 kg).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Shelf is 16 gauge steel, while supports are 12 gauge steel
- RAL 7035 polyester powder paint, textured light gray
- Shelf supports mount to the front and rear frame uprights
- Load rating is 110lbs (50kg)
Specifications
Thickness | 1.52 mm |
Thickness | 16 ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.