Skip to main content

Please Select Your Country/Language Preferences

PRB50_50mmFrmReducingBrkts_m_sq.png Hover to magnify image or click to enlarge

Frame-Reducing Brackets for Frames or Grid Straps

Frame-Reducing Brackets mount directly to 700- or 800-mm wide ProLine frames or to grid straps. Converts wider frames to 600-mm wide, allowing 19-in. rack angles to fit, or to 700-mm wide, allowing 23-in. rack angles to fit. Can be used to left- or right-justify the rack-mounted equipment. Furnished in sets of four. Mounting hardware is included.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.9 mm
Thickness 14 ga
Finish Plated
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.