Frame Shelf
Hover to magnify image or click to enlarge
Frame Shelf
Vented Frame Shelf mounts to the vertical hole pattern on a frame and provides a stationary surface for equipment. Vented shelf allows for passive cooling of equipment.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 16 gauge (1.5 mm) steel
- RAL 7035 polyester powder paint, textured light gray
Specifications
Thickness | 1.52 mm |
Thickness | 16 ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.