Locking Utility Cabinets Type 1
Hover to magnify image or click to enlarge
Locking Utility Cabinets Type 1
Locking Utility Cabinets, Type 1, are available in key hook and shelf models, are used to protect fuses and other components and can be equipped with a combination lock for applications that require security.
Industry Standards
UL 50, 50E Listed; Type 1; File Number E27567
cUL Listed per CSA C22.2 No 40; Type 1; File Number E27567
NEMA/EEMAC Type 1
IEC 60529, IP30
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Removable door with reversible hinge; door can hinge from either left or right side and can be changed without tools
- Key hook and shelf models of this cabinet protect fuses and other components and can be equipped with a combination lock for applications that require security
- SHELF MODELS A242412UC, A302412UC, A363012UC: Shelf cabinets provide a level of security for storage of equipment, fuses, and other components
- Two shelves included with shelf models are easily adjusted without tools by placing tabs in slots located on enclosure sides
- KEY HOOK MODEL A12122UC: Use as a key cabinet or a hanging locker to organize items that require a level of security
- Key hook model has integral hooks assembled in door and back of enclosure
- Four mounting keyholes in back of enclosure
- Door has quarter-turn key lock; two keys included
- Combination lock is available as an accessory and is interchangeable with standard cutout and latch cam
- Retractable spring hinge
- No gasketing
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.