Open-Frame Waterfall Top
Hover to magnify image or click to enlarge
Open-Frame Waterfall Top
The Open-Frame Waterfall Top is used for routing cable across the top of an open-frame rack. It provides a horizontal-to-vertical transition bend radius for compliant installation of Category 5, 6, 6A and fiber optic cable. It also makes a complete cable management system when used with vertical and horizontal cable managers. The waterfall top mounts on 2- and 4-post open-frame racks.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Open-Frame Waterfall Top is used for routing cable across the top of an open-frame rack
- It provides a horizontal-to-vertical transition bend radius for compliant installation of Category 5, 6, 6A and fiber optic cable
- It also makes a complete cable management system when used with vertical and horizontal cable managers
- The waterfall top mounts on 2- and 4-post open-frame racks
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.