ProLine G2 Equipment Guides
Hover to magnify image or click to enlarge
ProLine G2 Equipment Guides
Equipment Guides help support rack-mounted equipment during installation. Guides mount between two pairs of rack angles. Slotted holes are provided for vertical or lateral adjustment. Furnished in pairs. Mounting hardware included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 14 gauge (1.75 mm) conductive steel
- Furnished in pairs, with all mounting hardware included
- Front and rear rack angles, and rack angle mounting accessories are all sold separately
Specifications
Thickness | 1.9 mm |
Thickness | 14 ga |
Finish | Plated |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.