ProLine G2 Internally Mounted Gland Plate
Hover to magnify image or click to enlarge
ProLine G2 Internally Mounted Gland Plate
The internally mounted gland plate functions in a similar manner as the standard gland plate; facilitating cable passage into an enclosure, while maintaining NEMA 12 environmental rating and maintaining the ability to support the weight of a person. Where the internally mounted gland plate differs is in installation. The standard gland plate requires access to the bottom of the enclosure to affix the solution, while the internally mounted gland plate is secured to a series of brackets installed from inside the enclosure. This solution is great for applications where lifting capability is limited, or after enclosure population when access to the bottom of the enclosure is limited.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Limited adjustability of plates for access point repositioning; additional gasketing supplied for creation of second access point
- Installation bracketry and hardware included
- Commonly used in conjunction with plinth base (standard or fully-sealed), mobile base, transportation base, or casters/levelers; all sold separately
Specifications
Thickness | 1.9 mm |
Thickness | 14 ga |
Finish | Galvanized |
Color Code | RAL 7035 |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.