ProLine G2 Lifting Angles
Hover to magnify image or click to enlarge
ProLine G2 Lifting Angles
Lifting angles fasten into the steel corner blocks of a modular enclosure or joined modular enclosures to facilitate overhead lifting.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Used to provide best load distribution while lifting two or three joined/ganged enclosures with up to 1000 lbs (453 kg) of equipment and cabling in each bay
- Angles mount to top of enclosure frame corner blocks and do not require removal of top cover for installation.
- Kit consists of two angles, four hex cap screws and four washers.
- Lifting Angles are designed for overhead lifting in conjunction with shackles and a spreader bar. Use of shackles instead of hooks is preferred. The angle between the top of the enclosure and the cable or chain must be at least 45°. Use only slings and spreader bars that are designed for the specific application and are in compliance with regulations established by OSHA, ASME, ISA, ASTM and other governing agencies.
Specifications
Thickness | 3.4 mm |
Thickness | 10 ga |
Finish | Plated |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.