ProLine G2 Rack-Mount Fixed Shelf
Hover to magnify image or click to enlarge
ProLine G2 Rack-Mount Fixed Shelf
The ProLine G2 Rack Mount Frame Shelf mounts to the front and rear rack angles to provide a stationary surface for equipment.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Mounts to front and rear rack angles, hardware included
- 14 gauge (1.75 mm) steel shelf, 12 gauge (2.5 mm) steel supports
- Slots in shelf surface for ventilation
- RAL 7035 textured light gray, polyester powder paint finish
Specifications
Thickness | 1.9 mm |
Thickness | 14 ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.