Skip to main content

Please Select Your Country/Language Preferences

Oip99epsnokey Product Photo Hover to magnify image or click to enlarge

ProLine-PC Consolet Compartment

Provides sealed compartment for keyboard storage or protection for controls. Hinged door allows easy access to compartment. Door support holds door open at 90 degrees. Two quarter-turn integral latches are incorporated into the front edge of steel compartment doors. Foam-in-place gasket on door and gasket around open rear surface extend the UL and CSA rating to the consolet compartment interior. Ground studs and mounting hardware are provided. The Flush Keylock (PSTLO) is available as an accessory.

Read more Read less Print This Page
Details

Features

Specifications

Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.