Rack Unit Label
Hover to magnify image or click to enlarge
Rack Unit Label
The Rack Unit Labels are a self-adherred, clear label with white numbers enabling numbering along the sides of open-frame racks or rack angles. The numbers are spaced one rack unit apart. They can be used for bottom-up or top-down numbering of rack units to simplify equipment installation. Each label is provided in two pieces (numbers 1-29 and 30-58) for easier installation. Please note there are two labels per catalog number.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Rack Unit Labels are a self-adherred, clear label with white numbers enabling numbering along the sides of open-frame racks or rack angles
- The numbers are spaced one rack unit apart
- They can be used for bottom-up or top-down numbering of rack units to simplify equipment installation
- Each label is provided in two pieces (numbers 1-29 and 30-58) for easier installation
- Two labels per catalog number
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.