VM Pushbutton Flat Opaque Screw Cover Type 4X
Hover to magnify image or click to enlarge
VM Pushbutton Flat Opaque Screw Cover Type 4X
The VM Series enclosure is designed for use as insulated electrical junction boxes, terminal wiring boxes, instrument housings, electrical control boxes and push-button housings in wet, dusty and corrosive environments.
Industry Standards
UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E192121
cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E192121
Enclosure flammability per UL 508A
NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Enclosures are maintenance free and corrosion resistant
- Bases and covers are made from Valox® 357U that can withstand continuous temperatures up to 280°F (138°C)
- Cover screw holes in corners are outside of the gasketed area
- Continuous gaskets made of polyurethane foam guarantee optimal integrity
- All enclosures can be easily modified to customer specifications
Specifications
Color | Light Gray |
Material | Polyester |
Color Code | RAL 7035 |
Finish | Smooth Low Gloss |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.