Modular Single Door, MCSS
Hover to magnify image or click to enlarge
Modular Single Door, MCSS
The stainless steel single door modular floor standing enclosure range, MCSS, with a IP 55 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for almost any environment, grade dependent.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Frame: Seam welded reversed open profiles with 25 mm hole pattern, according to DIN 43660
- Door: Mounted with four hinges allowing left or right hand opening; including door frame with 25 mm hole pattern
- Rear panel: Fitted by M6 torx screws; standard facilities for rear door mounting
- Supplied as an accessory
- Removable roof panel
- Lock: Espagnolette 4-point locking system which does not interfere with the enclosure inner space; standard double-bit 3 mm insert
- Bottom plate: One piece bottom plate, with injected polyurethane gasket to ensure maximum sealing
- Mounting plate: Double folded and slides into position with adjustable depths of 25 mm, with the MPD02 accessory
- Earthing/Grounding: All panels are earthed/grounded through their fittings and equipped with a separate earthing stud
- Mounting requirements: Standard delivery ready for combined installation; for stand-alone installation, add side panels
- Delivery: Frame with fitted door, rear panel, roof panel, bottom plate, mounting plate and door frame; delivery also includes earthing bolts
Specifications
Body Thickness | 1.5 mm |
Door Thickness | 2 mm |
Door Thickness | 14 ga |
Body Thickness | 16 ga |
Finish | Brushed |
Material | Stainless Steel |
Color | Unpainted |
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.