Skip to main content

Please Select Your Country/Language Preferences

Modular Single Door Type 3R, MCS Photo Hover to magnify image or click to enlarge

Side Panels Stainless Steel, SPMS

These side panels will ensure that the ingress protection is maintained, which means that the electrical components will operate without any disturbances and protect personnel from injuries.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.5 mm
Thickness 16 ga
Finish Brushed
Color Unpainted
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.