Puzzle Gasket Ip66, HPPG01
Hover to magnify image or click to enlarge
Puzzle Gasket Ip66, HPPG01
This baying plate gasket seals the space between two enclosures, IP66 rating, to mantain the IP 66.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessory
Features
- Description: To obtain IP66
- Material: EPDM, 5 mm thickness.
- Pack quantity: 1 pad compatible with all enclosure dimensions.
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.