Skip to main content

Please Select Your Country/Language Preferences

Free-Stand Disconnect with Quick-Release Hinge, Type 4; Large enclosures; A72XM5418FTCLP4; Photo rendering; CAD rendering Hover to magnify image or click to enlarge

Free-Stand Disconnect with Quick-Release Hinge Type 4

Simple, heavy-duty and cost-effective with easy door removal and re-installation, this disconnect enclosure can be ordered with one to three doors to fit a range of indoor and outdoor applications

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 12, 3R; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 4, 12, 3R; File No. E61997

NEMA/EEMAC Type 4, 12, 3R

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.