Skip to main content

Please Select Your Country/Language Preferences

Modular Enclosure Systems > PROLINE G2 > Subpanel, Rack Mount and Grid Network; PG2_HD_Swing_Frame; PSF6; PSF8 Hover to magnify image or click to enlarge

ProLine G2 Heavy-Duty Swing-Out Rack Frame

The ProLine G2 Heavy-Duty Swing-Out Rack Frame allows 19-in. rack equipment or rack panels to pivot for better accessibility. New center pivot option allows 350-degree rotation with a 400 lb. (181 kg) load rating. Left or right offset option allows the frame to pivot out of the enclosure and is capable of 140-degree rotation. Hinges that provide 170-degree rotation are an optional accessory.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 2.66 mm
Thickness 12 ga
Color Light Gray
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.