Syspend Vertical Motion Floorpost with Junction Box
Hover to magnify image or click to enlarge
Syspend Vertical Motion Floorpost with Junction Box
Syspend Vertical Motion Floorpost with Junction Box provides a method for mounting the Syspend VL and VHD Motion Arms when a structural surface is not available. It allows for a HMI enclosure attached to the Syspend VL and VHD Motion Arms to be post-mounted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Heavy-wall 3.5-in. structural tube welded to a 12 x 12 x 3/8-in.-thick baseplate
- "Provides a ""rough-in"" point and pull box for power and network field wiring"
- Includes internal CAT5 coupler and finger-safe power terminals
- Two conduit knock-outs can be opened to either 1/2 in. or 3/4 in.
- Fully gasketed 16 gauge cover panel on junction box can be used for additional conduit attachment
- Tough, molded ABS junction box is contoured to fit the post and is fluted into the post to protect cables
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.