EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
Hover to magnify image or click to enlarge
EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions
- Enhanced temporary over voltage (TOV) withstand capability
- External back-up fuse is not required up to 315 A (IEC only)
- Compact, yet high surge rated pluggable design, using minimum DIN rail width
- Retaining clip ensures enhanced vibration and shock resistance performance
- Red/Green status indication and change-over contacts standard for remote monitoring
Specifications
Brochure
Catalog
Installation Manual / Instruction Sheet
Certifications
VDE 40046924 EDT2
English,German
DIN EN 61643-11 (VDE 0675-6-11):2019-03; EN 61643-11:2012+A11:2018 IEC 61643-11:2011
CE, ERICO EDT2
English
DIN EN 61643-11 (VDE 0675-6-11):2013-04; EN 61643-11:2012; IEC 61643-11:2011
cUR VZCA8.E325047
CSA C22.2 No. 269.4
UR VZCA2.E325047
ANSI/UL 1449
CE, ERICO DT2 Series
English
EN 61643-11
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.