Hygrostat, ETF200
Hygrostat, ETF200
This relative humidity hygrostat is available as pre-set, ETF200, or adjustable, ETF2000. It activates a device, such as a heater, within the enclosure, either at the pre-set level, 65%, when the relative humidity has been exceeded, or at a level set by the user, which could be between 40-90% humidity.
Industry Standards
cRUus_UL
CE UKCA
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Mechanical hygrostat designed to control heaters when the pre-set or fixed relative humidity is exceeded. The relative humidity must be kept above the dew point to prevent condensation and corrosion inside the enclosure. Mounting clip for 35 mm DIN rail (EN 60715).
- Material: Plastic according to UL94 V-0
- Switch capacity: 250 V AC, 5 A. DC, 20 W, (30 W ETF2000).
- Operating temperature: 0 °C to +60 °C.
- Service life: > 50,000 cycles.
- Connection: 2 pole terminal for 2.5 mm².
- Protection: IP 20.
- Approvals: CE, EAC, cULus_UL Listed.
- Finish: RAL 7035.
- Pack quantity: 1 piece.
- The adjustable hygrostat allows energy to flow to a device (normally a heater) when the relative humidity level that the user has set, has been exceed, this will range between 40-90%
- The installed devices, such as fan heaters, automatically turn on or off when they are required, which reduces the operational cost of the control panel
- Managing the relative humidity within the enclosure will prevent water condensation from occurring
- Description: ETF200 - Pre-set hygrostat; ETF2000 - Adjustable hygrostat
- Setting range: ETF200 - 65%; ETF2000 - 40% to 90%
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.