Skip to main content

Please Select Your Country/Language Preferences

MPP Photo Hover to magnify image or click to enlarge

Partial Height Mounting Plates, MPP

This small mounting plate only occupies part of the enclosure and is ideal when more mounting space is needed for other components that do not require a mounting plate. It can be fully equipped before it is fitted in place by a single person.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 3 mm
Thickness 11 ga
Finish Galvanized
Material Mild Steel
Color Unpainted
Data Copied
Metric   |   Imperial
Benefits
Resources Video
Accessory
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.