AccessPlus Vertical Cable Managers
Hover to magnify image or click to enlarge
AccessPlus Vertical Cable Managers
The AccessPlus Cable Managers provide cable routing and support inside the AccessPlus cabinets. They're used when ordering additional rack angles for 28-inch wide cabinet.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The AccessPlus Cable Managers provide cable routing and support inside the AccessPlus cabinets
- They're used when ordering additional rack angles for 28-inch wide cabinet
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.