Skip to main content

Please Select Your Country/Language Preferences

38271_AXD341412SS; Sequestr External Disconnect; AXD341412SS; Disconnect; Sequestr; Photo Rendering; CAD Rendering Hover to magnify image or click to enlarge

Sequestr Low-Amp External Disconnect Type 4X

Isolate low-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power. When the disconnect handle is turned OFF, there is no live power on the load side cables passing through to the main enclosure. The Sequestr enclosure is sized for use with up to 200A disconnect switches or up to 400A breakers dependent on NEC 430.10(B), and is designed to fit with bulletins A35S, A28S4 and A21S4 main enclosures. Refer to installation manual for configuration mounting and hole pattern.

Read more Read less

Industry Standards

UL 508A Listed; Type 3R. 4. 4X, 12; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997

NEMA/EEMAC Type 3R, 4, 4X, 12

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed #3
Material Stainless Steel 304
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.