PROTECTING PEOPLE - SAVING COSTS
Choose the Right Product When Safety and Protection are Critical
Hazardous locations can mean exposure to liquids, gases, or vapors that attack the surfaces they’re in. Chemical reactions can expedite corrosion and have other damaging effects on surfaces. Extreme temperatures, flammable liquids or dust, or even metal powder have the potential to ignite if presented with an ignition source and oxygen. The right equipment is critical to preventing fires and explosions in these hazardous locations.
- Industry expertise to help select the right materials to prevent or reduce attach on the enclosure
- Meeting ATEX, IECEx, AEx, and other global certification sets Withstanding harsh environments with minimal maintenance required
- Combatting chemical attack like Hydrogen Sulfide, Ferric Chloride, HF Acid, Etc.
- Extending Service Life of Equipment Protection
FEATURED PRODUCTS
Hazardous Location Window Kits
Ensure a dust-, oil-, and water-tight seal. Designed for use as viewing windows, these window kits are ideal for the /products/hazardous-location-window-kits-0visibility of internal enclosure components. The windows are easily installed by making a cutout in the enclosure and attaching the window and frame with included mounting hardware.