Skip to main content

Please Select Your Country/Language Preferences

nVent CADDY Fire-Rated Cable Holder, Metal Hover to magnify image or click to enlarge

nVent CADDY Fire-Rated Cable Holder, Metal

nVent CADDY Fire-Rated Cable Holder, Metal is a versatile bracket designed to support medium-sized cable bundles in crowded spaces, such as above suspended ceilings. Compatible with traditional anchoring and direct fastening for both wall and ceiling mounts, it presents a unique, tool-free closing mechanism that can be operated safely from the ground without a ladder or lift—ultimately saving contractors time on the job. Featuring a short profile design and compliance to DIN 4102-12, this cable holder is an ideal solution for electrical and datacom applications.

Read more Read less
  • DIN 4102-12 AbP
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Pregalvanized
Material Steel
Data Copied
Metric   |   Imperial
E30 Fire Rating Power Cable Capacity
Part Number Mount Fastener Cable kg/m**
KLICK15 Ceiling X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 1,5 RE 3
BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 2,5 RE
BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n1 x 1,5 RE
BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n2 x 2,5 RE
EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE
EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE
EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n1 x 1,5 RE
EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n3 x 2,5 RE
Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE
Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE
Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE
Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE
Wall Fire-rated Anchor* EUCASAFE®   (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE 3
EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE
Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE
Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE
Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE
Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE
KLICK30 Ceiling X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor*
BETAflam®   (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 1,5 RE 4
BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 2,5 RE
EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE
EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n1 x 1,5 RE
EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n3 x 2,5 RE
Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE
Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE
Wall Fire-rated Anchor* Keram   (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE 3
Wall 4 Fire-rated Anchor* EUCASAFE®   (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE 3
EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE
1 n ≤ 30
2 n ≤ 24
3 n ≤ 12
4 Vertical mount – Installed with opening facing up
E30 Fire Rating Data Cable Capacity
Part Number Mount Fastener Cable kg/m**
KLICK15 Ceiling X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor*
BETAflam® JE-H(St)HRH FE180 / E30–E90 n1 x 2 x 0,8 3
EUCASAFE® JE-H(St)H...Bd FE 180 E30 max. 225 V n2 x 2 x 0,8
EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8
KLICK30 Ceiling X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor*
BETAflam® JE-H(St)HRH FE180 / E30–E90 n2 x 2 x 0,8 4
EUCASAFE® JE-H(St)H...Bd FE 180 E30 max. 225 V n2 x 2 x 0,8
EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8
1 n ≤ 32
2 n ≤ 52
E60 Fire Rating Power Cable Capacity
Part Number Mount Fastener Cable kg/m**
KLICK15 Ceiling X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor*
BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 1,5 RE 3
BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n1 x 1,5 RE
BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n2 x 2,5 RE
EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE
EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n1 x 1,5 RE
Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE
Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE
Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE
Wall Fire-rated Anchor* EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE 3
Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE
Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE
Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE
Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE
KLICK30 Ceiling X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor*
BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 2,5 RE 4
EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n3 x 2,5 RE
Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE
Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE
Wall 4 Fire-rated Anchor* EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE 3
1 n ≤ 30
2 n ≤ 24
3 n ≤ 12
4 Vertical mount – Installed with opening facing up
E60 Fire Rating Data Cable Capacity
Part Number Mount Fastener Cable kg/m**
KLICK15 Ceiling X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor*
BETAflam® JE-H(St)HRH FE180 / E30–E90 n1 x 2 x 0,8 3
EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8
KICK30 Ceiling X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor*
BETAflam® JE-H(St)HRH FE180 / E30–E90 n2 x 2 x 0,8 4
EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8
1 n ≤ 32
2 n ≤ 52
E90 Fire Rating Power Cable Capacity
Part Number Mount Fastener Cable kg/m**
KLICK15 Ceiling X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor*
BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n1 x 1,5 RE 3
BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n2 x 2,5 RE
Wall Anchor Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE 3
1 n ≤ 30
2 n ≤ 24
3 n ≤ 12
E90 Fire Rating Data Cable Capacity
Part Number Mount Fastener Cable kg/m**
KLICK15 Ceiling X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* BETAflam® JE-H(St)HRH FE180 / E30–E90 n1 x 2 x 0,8 3
EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8
KLICK30 Ceiling X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* BETAflam® JE-H(St)HRH FE180 / E30–E90 n2 x 2 x 0,8 4
EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8
1 n ≤ 32
2 n ≤ 52

Diagrams

Application images Resources CAD
Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy