Thread Install Rod Hanger with Angle Bracket
Hover to magnify image or click to enlarge
Thread Install Rod Hanger with Angle Bracket
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Suspends threaded rod from horizontal structures such as laminated wood or concrete beams, joists, ceilings and walls
Specifications
Finish | nVent CADDY Armour;Pregalvanized |
Material | Spring Steel;Steel |
Brochure
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.