Adjustable Rack-Mounting Rails
Hover to magnify image or click to enlarge
Adjustable Rack-Mounting Rails
Mounting rails allow rack angles to be positioned anywhere within the ProLine frame. The left-to-right adjustment pertains only when the enclosure is wider than the minimum width required for rack angles. Includes two right-hand and two left-hand mounting rails. Mounting hardware is included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Furnished in set of four, two right-hand and two left-hand; mounting hardware included
- Constructed of 12 gauge conductive steel; items ending in 'B' are RAL 9005 black
- Rails mount depth-wise (front-to-back)
Specifications
Thickness | 2.66 mm |
Thickness | 12 ga |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.