Double-Sided Steel Vented Shelf
Hover to magnify image or click to enlarge
Double-Sided Steel Vented Shelf
The Double-Sided Steel Vented Shelf mounts to both the front and rear flanges of an open-frame rack. It consists of two shelves mounted on each side of the open-frame rack to form a double-sided shelf. It allows more airflow than the steel and aluminum versions. The load rating is 300 lb. (136.1 kg) total.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Double-Sided Steel Vented Shelf mounts to both the front and rear flanges of an open-frame rack
- It consists of two shelves mounted on each side of the open-frame rack to form a double-sided shelf
- It allows more airflow than the steel and aluminum versions
- The load rating is 300 lb. (136.1 kg) total
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.