Skip to main content

Please Select Your Country/Language Preferences

AdaptorPlenum_ISO_Left_Outside Product Photo Hover to magnify image or click to enlarge

Easy Swap Adaptor Plenums for Air Conditioners

When existing air conditioners are damaged or have reached end-of-life, Easy Swap Adaptor Plenums provide a quick and easy means for attaching a new nVent HOFFMAN air conditioners to the cutout left on the enclosure.

Read more Read less

Industry Standards

Maintains NEMA Type 12 rating when properly installed on a Type 12 enclosure.

NEMA Type 12

IP 54

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.