Deep-Hinged Window Kit for InLine HMI Type 4
Hover to magnify image or click to enlarge
Deep-Hinged Window Kit for InLine HMI Type 4
Clear molded polycarbonate window has a 31.8-mm (1.25-in.) clear space between enclosure front opening and window surface. Space also accommodates equipment mounted on optional front plate. Die-cast backing plate has a black polyester powder finish. This kit can be used as an accessory window kit on other HOFFMAN enclosures.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Includes mounting hardware for window and optional front plate
- Window kit is hinged on left side with a 140-degree door opening and a quarter-turn slotted latch
- Purchase Front Plate separately
Specifications
Material | Polycarbonate |
Finish | Smooth Matte |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.