Frame Accessory Bracket
Hover to magnify image or click to enlarge
Frame Accessory Bracket
Frame Accessory Brackets mount directly to the ProLine frame and are used in place of rack angles to mount rack accessories such as shelves and pull-out shelves. Frame Accessory Brackets are furnished in sets of four. Mounting hardware is included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Furnished in set of four; mounting hardware included
- 14 gauge (1.75 mm) conductive steel
Specifications
Thickness | 1.9 mm |
Thickness | 14 ga |
Finish | Galvanized |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.