Front/Rear Top Frames For Floor Standing Enclosures, MCU
Hover to magnify image or click to enlarge
Front/Rear Top Frames For Floor Standing Enclosures, MCU
This frame creates additional space in the top and can be segregated from the enclosure. It has a universal hole pattern for mounting accessories easily.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: For covering the sides of the top cabling frame MCU. Mounted with 4 screws and new patented retainers.
- Side panels: MCUP supplied as an accessory.
- Material: 1.35 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: IP55-compliant.
- Pack quantity: 2 panels with mounting accessories.
Specifications
Color | Light Gray |
Finish | Plated |
Color Code | RAL 7035 |
Material | Steel |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.